MSPM33 SDK Release Notes

Table of Contents

Important Notes

Introduction

The MSPM33 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM33 microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

The MSPM33 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM33 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.

This is version 1.04.00.00 of the MSPM33 SDK.

Documentation

What’s Included

The MSPM33 SDK includes the following features:

What’s New

This release v1.04.00.00 includes:

Operating Systems Support

Dependencies

This release was validated with the following components:

Device Support

Known Issues

Please refer to the MSPM33 SDK Known Issues and FAQ document for a detailed list of known issues and workarounds.

Upgrade and Compatibility Information

Device Errata Implementations in Software

This section describes the list of MSPM33C32xx device errata (SLAZ769) that have workarounds or fixes implemented within the MSPM33 SDK. To see if an errata is applicable for your device, or to view the full list of device errata, refer to the MSPM33C32xx Errata Sheet (SLAZ769).

Previous Releases

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates